Publish your products
LINEA washbasin deck-mounted touch single tap, mains 230V 3l/min, 7sec
Presto

LINEA washbasin deck-mounted touch single tap, mains 230V 3l/min, 7sec

57274 - Deck-mounted single sensitive tap, Mains 230 V with transformer , 3l/min, 7 sec.

Specification
  • > Recommended Operating Pressure

    • 1 to 5 bars

    > Function

    • Effortless manual activation by the TOUCH button recommended for PRM
    • Self closing mechanism at the end of the pre-set flow time.
    • Manual stop with start/stop function

    > Flow time

    • seconds set by default
    • Adjustable flow time from 1 second to 5 minutes through button programming without software

    > Flow rate

    • 3 l/min at 3 bar with integrated regulated anti-limescale aerator

    > Hydraulic Supply

    • PEX F G 3/8'' (12x17) flexible for cold or premixed water

    > Power Supply

    • Mains 230 V AC / 7 V DC with transformer

    > Materials & Finish

    • External brass body, Chrome Finish
    • Molded metal cover: Chrome Finish

    > Thermal Resistance

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security

    • Smooth inner body for limiting biofilm binding and bacterial development
    • Adjustable hygienic automatic flushing of 30 seconds every 24 hours after the last use, limiting bacterial development
    • Automatic solenoid valve shutdown in case of low battery.

    > Settings

    • Flow time, automatic flushing duration, automatic flushing frequency, long-duration flow activation (for thermal shock)

    > Delivered with

    • 1 fixing nut, 1 gasket, and 1 washer
    • 1 PEX flexible hose with swivel nut, non-return valve NF, and basket filter
    • 1 Self-adhesive sticker
    • 1 Instruction manual

    > Standards / Approvals

    • Lead-free brass in accordance with NF EN1982, EN12164, NF EN12165
    • Dezincification compliant with ISO 6509 and NDZ
    • 200-hour neutral salt spray resistant (NSS) in accordance with NF ISO 9227
Technical specification
  • Unique ref.57274
  • Product familySanitary
  • Product groupTapware - Single, Mixers
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit