Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
prestobrandab/products/88fc8d38-73e5-44f8-aa22-6bb4fbe928c0
Home
Categories
Fire Products
Protection
105433 Avluftare trycksatt stigarledning kompl
Unavailable in United States
Presto AB
Follow
105433 Avluftare trycksatt stigarledning kompl
Download
Technical specification
Technical specification
Unique ref.
avluftare-trycksatt-stigarledning-kompl-105433
Product family
Wet Riser
Product group
Air Release valve
Type
Object (single object)
Date of publishing
2022-05-23
Edition number
1
Height (mm)
200
Width (mm)
185
Depth (mm)
145
Related
Related
Material main
Metal
Material secondary
Brass
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
3.85
Classification
Classification
BIMobject Category
Fire Products - Protection
IFC classification
Object
ETIM Code
EG000056
ETIM Name
Fire protection systems
Uniclass 2015 Code
Ss_55_30_96
Uniclass 2015 Description
Water fire extinguishing systems
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
G1 LED - Compact Wall - Horn - Strobe
4.7
(
17
)
Download
Edwards
Intelligent Carbon Monoxide Detector
4.3
(
16
)
Download