Publish your products
100691 Fire Hose Reel Type 3/135 25m/19-S
Presto AB

100691 Fire Hose Reel Type 3/135 25m/19-S

TYPE 3 FIRE HYDRANT WITH STABILO®

HOSE, for surface mounting

The type 3 fire hydrant comes as a complete unit

consisting of a cabinet and hose reel ready for surface

mounting. Supplied with ball valve and signs. The cabinet

comes with a right-hinged or left-hinged door. Right-hinged

door in standard design

Specification
  • art. nr. 100691

    Type 3/135

    Hose

    Lengt/Dimension 25m / 19mm

Technical specification
  • Unique ref.fire-hose-reel-type-3-135-25m-19-s-100691
  • Product familyFire Hose Reel
  • Product groupFire Hose Reel type 3
  • TypeObject (single object)
  • Date of publishing2021-11-02
  • Edition number1
  • Height (mm)690
  • Width (mm)690
  • Depth (mm)135
Related
  • Material mainMetal
  • Material secondaryRubber
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)34.5
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationObject
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodeSs_55_30_96
  • Uniclass 2015 DescriptionWater fire extinguishing systems

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit