Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
prestobrandab/products/e09a9787-f9eb-4236-abbd-83624b8f9a33
Home
Categories
Fire Products
Protection
104810 Presto Outlet Riser 3 DN80
Unavailable in United States
Presto AB
Follow
104810 Presto Outlet Riser 3 DN80
4.2
(5 reviews)
Manifold including transition, mechanical T-piece and 2 coupling caps
Download
Specification
Specification
Hole saw 64mm
Technical specification
Technical specification
Unique ref.
presto-outlet-riser-3-104810
Product family
Dry&Wet Riser
Product group
Outlet
Type
Object (single object)
Date of publishing
2022-06-30
Edition number
1
Height (mm)
98
Width (mm)
125
Depth (mm)
340
Related
Related
Material main
Brass
Material secondary
Metal
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
4
Classification
Classification
BIMobject Category
Fire Products - Protection
IFC classification
Object
ETIM Code
EG000056
ETIM Name
Fire protection systems
Uniclass 2015 Code
Ss_55_30_96
Uniclass 2015 Description
Water fire extinguishing systems
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
Intelligent Carbon Monoxide Detector
4.3
(
16
)
Download