Publish your products
Urinal frame support with mechanical flush Arte UE

Urinal frame support with mechanical flush Arte UE

Urinal frame support with mechanical flush Arte UE Model: 18841.
Specification
  • Frame for Urinal in conventional and/or light partition walls. *National manufacturing in steel with high-resistance polyester paint coating. *Rack height adjustment 0-200 mm. *Possibility of maximum regulation. *Independent urinal support height. *Separation of Urinal fixings. *Independent water intake height. *Water inlet depth. *Independent tap height adjustment. *Independent drain elbow height. * Adjustable tap depth. *Great robustness.
Technical specification
  • Unique ref.18841
  • Product familyFrames
  • Product groupUrinal
  • TypeObject (single object)
  • Date of publishing2022-09-01
  • Edition number1
  • Height (mm)1185
  • Width (mm)500
  • Depth (mm)84
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)11.9
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • CSI MasterFormat 2014 Code33 41 00
  • CSI MasterFormat 2014 TitleStorm Utility Drainage Piping
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit