Publish your products
ATG - Aluminum Transfer Grille
ATG - Aluminum Transfer Grille
ATG - Aluminum Transfer Grille

    ATG - Aluminum Transfer Grille

    3.9 out of 5 stars3.9(8 reviews)

    Transfer Grilles offer the largest free area possible with the option of a sight-proof or light-proof core. Transfer grilles are designed for use in doors and partitions to allow for smooth transfer of air between spaces. Such spaces include storage rooms and restrooms. 

    Specification
    • Construction Options

        • Application
          • Sight-proof (ATG1/ATGH)
          • Light-proof (ATG2)
        • Material
          • Aluminum (ATG1/ATG2)
          • Heavy duty aluminum (ATGH)
        • Maximum size (one piece construction)
          • 32 in. x 36 in. aluminum
          • 48 in. x 30 in. heavy duty aluminum
    Technical specification
    • Unique ref.atg-transfer-door-grilles
    • Product familyGrilles
    • Product groupGrilles
    • TypeObject (single object)
    • Date of publishing2024-09-06
    • Edition number1
    Related
    • Material mainAluminium
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • IFC classificationAir Terminal
    • ETIM CodeEC010633
    • ETIM NameDisplacement grille
    • Uniclass 2015 CodePr_70_65_04_03
    • Uniclass 2015 DescriptionAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 23 17
    • OmniClass TitleTransfer Air Grilles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States