Publish your products
EcoScapes Slat Wall PET Acoustic Panels
EcoScapes Slat Wall PET Acoustic Panels
EcoScapes Slat Wall PET Acoustic Panels

    EcoScapes Slat Wall PET Acoustic Panels

    The walls of a room are common sources of acoustic problems. These hard, flat surfaces allow sound to bounce around the room, leading to intelligibility problems like echo and reverberation. Acoustic problems can be tamed with traditional cloth-based panels, but the visual effect is not always in line with the decor or design of a room.

    Ecoscapes Slat Wall panels offer a stylish, modern approach to sound absorption, a solution that you, as a designer or architect, can appreciate. EcoScapes Slat Wall panels take the sustainability and acoustic benefits of eco-friendly PET panels, and add a selection of classy, natural wood veneer finishes, to give any environment a touch of tasteful, high-end style.

    Get in contact with Primacoustic

    Specification
    • Details:

      • Core Panel Material: Heat-bonded PET fibres
      • Slat Materials: MDF
      • Veneer: Wood, Varnished.
      • Density: 9.1 lbs/ft³ (145 kg/m³)

      Available sizes:

      • 31.7 x 98.4″ (806 x 2500mm)

      Available colours:

        • Ebony
        • Oak
        • Fog
        • Pine
      Technical specification
      • Unique ref.EcoScapes-Slat-Wall-PET-Acoustic-Panels
      • Product familyAcoustic Wall Panels
      • Product groupEcoScapes
      • TypeObject (single object)
      • Date of publishing2024-08-28
      • Edition number1
      Related
      • Material mainPET
      • Material secondaryMDF
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
      • IFC classificationWall
      • Uniclass 2015 CodeSs_25_25_05
      • Uniclass 2015 DescriptionAcoustic panel systems
      • CSI MasterFormat 2014 Code32 35 16
      • CSI MasterFormat 2014 TitleSound Barriers
      • OmniClass Number23-15 13 19 35
      • OmniClass TitleAcoustical Wall Treatment

      Region availability

      North America
      Canada
      United States