Publish your products
Elbow Switch Prisma Button 1200
Elbow Switch Prisma Button 1200
Elbow Switch Prisma Button 1200

    Elbow Switch Prisma Button 1200

    Elbow switch, activation panel

    Identical functions

    All models offer the same functions: 300, 800, 1200.

    Vandal proof with active excessive violence protection

    Prisma Button is protected by durable aluminum and the electronics are sealed with silicone. The active excessive violence protection means that Prisma Button will not allow an unnecessary amount of violence. In that case, the push button will shut down to protect the electronic, making sure that it will continue working for many, many years. If Prisma Button would be dented or deformed, it recalibrates and adjusts to function as usual.

    Kick it

    With the kick function turned on, using a DIP-switch, you can be rough while handling Prisma Button. Kick, run into or hit it. Prisma Button will send your message to the door automatics.

    Localization sound
    The sound helps the user find their way to the elbow switch. It is an aid for everyone, but especially for people with visual impairments. The built-in localization sound emits a clear, easily distinguishable tone, guiding users all the way to the elbow switch even in complex or unfamiliar environments, ensuring reliable orientation for those who depend on audible cues.

    For strict requirements

    Prisma Button is developed to meet the standards of hygiene that can be set in environments such as hospitals. The smooth surfaces and solid parts prevents collections of dirt and bacteria. Made of aluminum and polyamide.

    Nurse Bed

    Prisma Button contains features that makes life a little bit easier for healthcare staff. With two relays, you get the opportunity to perform a Nurse Bed opening, to open the doors in different ways. The settings are easily made on site of installation, using dip switches on the push button.

    The entire front panel is touch sensitive
    The Prisma Button is touch sensitive on the entire black aluminum front.

    Notification

    Are you missing something that confirms that you pushed the elbow switch? Other than the door opening, of course. With a dip switch on the inside of your Prisma Button you can simply turn on a notification sound. Prisma Button will answer with a beep and confirm that the signal has been sent.

    Contrasts
    Prisma Button is designed to create contrasts in itself, meaning that contrasting backgrounds won't be necessary. The silver outer profile and the black pushfront of aluminum makes Prisma Button visible. The contrast between the outer profile and the pushfront has a value of 0.8 NCS and creates accessibility by helping people with impaired vision to find the door opener. 

    Two different functions

    Prisma Button 1200 includes the possibility to set two different functions in the upper and lower part of the elbow switch, due to two different circuit boards.

    Specification
    • Vandal proof, active excessive violence protection

      IK10

      Notification sound possible

      57 dBc, 2000 Hz

      Extended push settings

      1.5, 3 or 6 seconds

      Suitable in healthcare

      PTS Forum, Swedish association
      for healthcare hygiene

      Nurse bed settings possible 

      Double door control

      Kick setting

      Kick switch

      Settings easily adjusted 

      Dip-switches

      Indoors, outdoors

      IP56

      Fire Classification

      PA 6.6

      Lids, combinations

      Alternative 1: Top lid with out screw, bottom lid with screw
      Alternative 2: Both lids with screws

      Softfront

      Soft front, private label

      Push and Hold sticker

      Instructions extended push

      Circuit Board With double relay

      2 pcs

      Relay

      Relay 1: one change over contact
      Relay 2: one change over contact, one closing contact

      Relay, rated current

      Relays max rated current/pole: 2A
      Max total: 6A

      Contrasting

      NCS 0,8

      Mounting height symbol

      Accessibility height from floor: 800 mm

      SundaHus

      Class A

      Byggvarubedömning

      Accepted

      Made in Sweden

      PrismaTibro

      Warranty

      5 years
    Technical specification
    • Unique ref.prisma-button-1200
    • Product familyPrisma Button
    • Product groupPrisma Button 1200
    • TypeObject (single object)
    • Date of publishing2021-11-22
    • Edition number1
    • Height (mm)1169
    • Width (mm)95
    • Depth (mm)25
    Related
    • Material mainAluminium
    • Material secondaryPolyamide
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.9
    Classification
    • BIMobject CategoryDoors - Openers
    • IFC classificationDoor
    • ETIM CodeEC001351
    • ETIM NamePush button panel door communication
    • Uniclass 2015 CodePr_75_51_17_66
    • Uniclass 2015 DescriptionPush button switches
    • CSI MasterFormat 2014 Code40 78 19
    • CSI MasterFormat 2014 TitleSwitches and Push Buttons
    • OmniClass Number23-35 37 49
    • OmniClass TitlePush Button Switches

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden
    United Kingdom