We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

SafeGlide® Aluminum Twin Track Sliding Gate Systems (10' to 40')

Unique ref.: safeglide-twin-track
Brand: Pro Access Systems
Product family: Gates
Product group: Sliding gate
Date of publishing: 2019-02-21
Edition number: 1
Type: Object (single object)
Download (7)

SafeGlide® Aluminum Slide Gate. The SafeGlide® is designed for safe, secure and easy operation in industrial, commercial and residential applications. 

Specify the gate alone, or request a complete, integrated solution with the gate operator and access control system that meet your project requirements.


Material main: Aluminium
Material secondary: Steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Landscaping - Gates
IFC classification: Object
UNSPSC name: Gate barrier systems
UNSPSC code: 46161510
Uniclass 1.4 Code: L4412
Uniclass 1.4 Description: Gates
Uniclass 2.0 Code: SS-25-32-35
Uniclass 2.0 Description: Gate Systems
Uniclass 2015 Code: Ss_25_32_35
Uniclass 2015 Description: Gate systems
NBS Reference Code: 25-32-35
NBS Reference Description: Gate Systems
CSI MasterFormat 2014 Code: 32 31 13.53
CSI MasterFormat 2014 Title: High-Security Chain Link Fences and Gates
OmniClass Number: 23-11 25 15 15
OmniClass Title: Sliding Gates
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Landscaping - Gates

Name Value
Gate Height 4' 0" — 10' 0"
Operation Sliding
Type Security
Width 10' 0" — 40' 0"

All BIM objects are real products from real manufacturers confirmed and approved