Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.
COFFRALUX prefabricated box
• Improves thermal insulation
• Self-supporting without being load-bearing
• Aesthetic because the box is invisible from the inside or outside
• Adapted undersides and finishing rail cover supplied
• Exists in several versions
Coffralux :
• Section adapted to any type of insulation 28 or 30
• CSTB technical notice n°16/13-676_V1.1
• External face fibragglo
• Uc = 0,65W/(m².k) depending on configuration
• Optional ventilation mortise
Coffralux BRICK CLADDING
Brick thickness 8 mm
Section 28
CSTB technical notice n°16/13-676_V1.1
Uc = 0,65W/(m².k) according to configuration
Optional ventilation mortise
Coffralux HALF LINTEL
External side coated with concrete
Section of 30
INSTALLATION CASE
Coffralux : Traditional construction with insulation from the inside or outside (inside or outside winding)
HALF-LINK Coffralux : Traditional construction with interior insulation (outside winding)
Region availability
| Europe |
|---|
France |