Publish your products
Progress Lighting P3587-20W Joy Collection 3-Light Foyer Pendant
Archived

Progress Lighting P3587-20W Joy Collection 3-Light Foyer Pendant

  • Etched Light Umber Glass.
  • 14-5/8 In. Diameter by 17 In. Height.
  • Uses (3) 60-Watt Candelabra Bulbs (Not Included).
  • From The Brand Name: Progress Lighting.

As Featured on Amazon.com

Specification
  • Technical Details

    Part Number: 94358720W
    Item Weight: 5 pounds
    Product Dimensions: 14.6 x 14.6 x 17 inches
    Item model number: P3587-20W
    Style: Mini Chandeliers or Chandelettes
    Finish: Antique
    Material: Glass
    Power Source: corded-electric
    Voltage: 120 volts
    Wattage: 100 watts
    Item Package Quantity: 1
    Type of Bulb: Incandescent
    Measurement System: English/Standard
    Plug Profile: Protruding
    Plug Format: A- US style
    Certification: UL Listed

Technical specification
  • Unique ref.Progress-Lighting-P3587-20W-Joy-Collection-3-Light-Foyer-Pendant
  • Product familyLighting
  • Product groupPendant
  • TypeObject (single object)
  • Date of publishing2019-02-21
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • UNSPSC nameChandeliers
  • UNSPSC code39111506
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11 17
  • OmniClass TitleChandelier
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit