Floor waste collars help prevent the passage of fire and smoke through openings in compartment floors in the event of a fire. For installation of collars on permanent formwork and in thin floor slabs (<150mm) always contact Promat. These collars are available in various models and the type used depends on the certification required for the building.
PROMASEAL® Floor Waste Cast-in High Collars (Patent Pending) are designed to provide fire resistance where floor wastes penetrate wet areas. The collars have been tested for cast-in floor applications with the pipe fitting within the collar and when tested to AS1530: Part 4 and AS4072: Part 1 achieved an FRL of -/240/240.
The FWCH100 collar is suitable for 50, 80 & 100mm uPVC, 100mm HDPE and 100mm Rehau Raupiano pipe. Minimum Slab depth is 150mm.
Advantages
• Tested for uPVC, HDPE and Raupiano pipe
• Can have socket/coupling for either uPVC or HDPE installed within collar
• To suit 50, 80 & 100mm pipes
• High and Low version available
Region availability
| Asia | Oceania |
|---|---|
Armenia | American Samoa |
Azerbaijan | Australia |
Bangladesh | Cook Islands |
Bhutan | Federated States of Micronesia |
British Indian Ocean Territory | Fiji |
Brunei | French Polynesia |
Cambodia | Guam |
China | Kiribati |
Christmas Island | Marshall Islands |
Cocos (Keeling) Islands | Nauru |
Georgia | New Caledonia |
Hong Kong | New Zealand |
India | Niue |
Indonesia | Norfolk Island |
Japan | Northern Mariana Islands |
Kazakhstan | Palau |
Kyrgyzstan | Papua New Guinea |
Laos | Pitcairn Islands |
Macau | Samoa |
Malaysia | Solomon Islands |
Maldives | Timor-Leste |
Mongolia | Tokelau |
Myanmar (Burma) | Tonga |
Nepal | Tuvalu |
North Korea | United States Minor Outlying Islands |
Pakistan | Vanuatu |
Philippines | Wallis and Futuna |
Singapore | |
South Korea | |
Sri Lanka | |
Taiwan | |
Tajikistan | |
Thailand | |
Turkmenistan | |
Uzbekistan | |
Vietnam |