PROMASTOP® UniCollar® is an intumescent device designed to maintain the integrity of the fire resistant elements through which various plastic pipes pass. It is suitable for installation in various floors and walls similar to that in which it has been tested. In the event of a fire, the intumescent material in the PROMASTOP® UniCollar® rapidly expands, closing off the plastic pipe or combustible insulation and forming an insulating barrier.
PROMASTOP® UniCollar® is currently tested with many new and existing types of plastic using uPVC as a benchmark.
PROMASTOP® UniCollar® is packed in individual boxes each containing 2250mm length of collar (or 150 segments) and fixing accessories are included. The collar is designed so that it can be cut and snapped in modules of 15mm. For a guide to the approximate number of collar sizes per strip, please refer to the usage guide table.
Advantages
•Size of opening
•Flexibility of seal(s)
•Ambient conditions
•Frequecy of change to services
•Penetration services
•Smoke or gas lightness
•Design life
•Parent construction (type of substrate)
Region availability
| Asia | Oceania |
|---|---|
Armenia | American Samoa |
Azerbaijan | Australia |
Bangladesh | Cook Islands |
Bhutan | Federated States of Micronesia |
British Indian Ocean Territory | Fiji |
Brunei | French Polynesia |
Cambodia | Guam |
China | Kiribati |
Christmas Island | Marshall Islands |
Cocos (Keeling) Islands | Nauru |
Georgia | New Caledonia |
Hong Kong | New Zealand |
India | Niue |
Indonesia | Norfolk Island |
Japan | Northern Mariana Islands |
Kazakhstan | Palau |
Kyrgyzstan | Papua New Guinea |
Laos | Pitcairn Islands |
Macau | Samoa |
Malaysia | Solomon Islands |
Maldives | Timor-Leste |
Mongolia | Tokelau |
Myanmar (Burma) | Tonga |
Nepal | Tuvalu |
North Korea | United States Minor Outlying Islands |
Pakistan | Vanuatu |
Philippines | Wallis and Futuna |
Singapore | |
South Korea | |
Sri Lanka | |
Taiwan | |
Tajikistan | |
Thailand | |
Turkmenistan | |
Uzbekistan | |
Vietnam |