Publish your products
PROMATECT-LS Smoke extraction
PROMATECT-LS Smoke extraction
PROMATECT-LS Smoke extraction
    Promat

    PROMATECT-LS Smoke extraction

    PROMATECT-LS smoke extraction duct

    All vertical and horizontal smoke extraction ducts made with our PROMATECT®-LS non-combustible calcium silicate panels offer optimisation of installation, space and fire resistance.

    Specification
    • Standard <2.43 x 1.00 m v1_230705
      Evidence
      EI60       VKF-Nr. 26880
      EI90-ho  VKF-Nr. 26881
      EI90       VKF-Nr. 26882

      Characteristics

      • Space-saving penetration
      • high operating pressures
      • large dimensions
      • large, ready-to-install inspection opening
      • VKF approved

      Promat-material
      • PROMATECT®-LS fire protection building board
      • Promat® adhesive K84

    Technical specification
    • Unique ref.promatect-ls-smoke-extraction
    • Product familyDucts
    • Product groupPromat Switzerland
    • TypeAssembly (multiple objects)
    • Date of publishing2023-08-14
    • Edition number1
    • Height (mm)1000
    • Width (mm)2435
    Related
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategoryHVAC - Ductwork

    Region availability

    Europe
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit