Publish your products
Rivestimenti resistenti al fuoco a soffitto - PROMAT Italia
Rivestimenti resistenti al fuoco a soffitto - PROMAT Italia
Rivestimenti resistenti al fuoco a soffitto - PROMAT Italia
    Promat

    Rivestimenti resistenti al fuoco a soffitto - PROMAT Italia

    Compartimentazione orizzontale con prestazione di resistenza al fuoco sino a REI/EI 120 composta dai seguenti sistemi:

    Rivestimento in aderenza - 1 Promatect-100X 12 mm 

    Controsoffitto in semi-aderenza - 1 Promatect-100X 12 mm 

    Controsoffitto pendinato  - 1 Promatect-100X 12 mm 

    Controsofitto pendinato con isolante - 1 Promatect-100X 12 mm 

    Controsoffitto pendinato a membrana - 2 Promatect-100X 20 mm

    Technical specification
    • Unique ref.Rivestimenti-resistenti-al-fuoco-a-soffitto
    • Product familyCompartmentation
    • Product groupWalls/Ceilings
    • TypeAssembly (multiple objects)
    • Date of publishing2021-06-29
    • Edition number1
    Related
    • Material mainCalcium silicate
    • Material secondarySteel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFire Products - Protection
    • ETIM CodeEG000056
    • ETIM NameFire protection systems
    • UNSPSC nameFire protection
    • UNSPSC code4619
    • OmniClass Number23-13 25 11 11 11
    • OmniClass TitleCalcium Silicate Board Fireproofing

    Region availability

    Europe
    Italy
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit