Publish your products
Quooker tap Classic Nordic Round Single
Quooker tap Classic Nordic Round Single
Quooker tap Classic Nordic Round Single
    Quooker

    Quooker tap Classic Nordic Round Single

    Quooker - Classic Single Tap Round

    Single tap for boiling, chilled and sparkling water with decorative details
    The Single tap Round also comes in a classic ‘country style’. Height-adjustable and rotating 360 degrees, as with all our boiling water only taps, it’s great for making a cuppa in a mug placed directly on the worktop. Its curved neck can be fitted with a round or square spout. 

    In combination with the CUBE, this tap can also supply chilled sparkling and still water directly; however, this tap cannot mix hot and cold water.

    Specification
    • Available finishes:

      Polished Chrome (CHR)
      Stainless Steel (SST)
      Nickel (NIG)

    Technical specification
    • Unique ref.classic-nordic-round-single-tap
    • Product familyClassic Single tap
    • Product groupClassic Single tap
    • TypeAssembly (multiple objects)
    • Date of publishing2026-04-01
    • Edition number1
    • Height (mm)170
    • Width (mm)50
    • Depth (mm)191
    Related
    • Material mainStainless steel 304
    • Material secondaryPVD coating
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011394
    • ETIM NameHot tap water heater, indirectly fired with control system
    • Uniclass 2015 CodePr_40_70_23_42
    • Uniclass 2015 DescriptionInstant boiling and cold water taps
    • CSI MasterFormat 2014 Code11 30 13.13
    • CSI MasterFormat 2014 TitleResidential Kitchen Appliances
    • OmniClass Number23-21 23 29 15
    • OmniClass TitleResidential Hot Water Dispensers

    Region availability

    Asia Europe
    Hong Kong
    Austria
    Israel
    Belgium
    United Arab Emirates
    Denmark
    France
    Iceland
    Ireland
    Italy
    Luxembourg
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit