Publish your products
GameOn Sports Light
GameOn Sports Light
GameOn Sports Light
GameOn Sports Light
GameOn Sports Light

    GameOn Sports Light

    Innovation where it matters. Built tough. The 5000K GameOn model has a large, unified panel that delivers up to 67,000 lumens and can be ordered with a narrow spotlight distribution (3H x 4V) or a wider floodlight spread (5H x 5V). The innovative design includes small microshields that help block uplight and reduce light trespass.

    GameOn is ideal for new construction and retrofit applications. Its rugged design is engineered to excel in demanding outdoor environments and an operating range from -40°F to 104°F ensures it performs through bitter cold and sweltering heat.

    KEY FEATURES

    • Available in two main models: GAME/GAMEB55 (520W) and GAMERGB (120W)
    • GAMERGB features tunable RGBW color — 16+ million colors plus tunable white from 2200K to 4000K via Lightcloud Blue app
    • GAME/GAMEB55 fixed at 5000K CCT
    • Various NEMA beam options available (3HX4V, 5HX5V, 6HX6V)
    • Mounting accessories sold separately: trunnion, slipfitter, square beam, laser kit
    • Standard 10ft cable with connector included; 100ft cable optional
    • Suitable for wet locations
    • IP65 and IK10 rated
    • 120–277V and 208–480V dimming driver
    • Compatible with Lightcloud Blue wireless networked lighting controls
    • 10-year limited warranty
    Specification
    • Compliance

      • UL Listed; suitable for wet locations
      • IK10 rated for impact protection
      • IP65 rated for dust and water ingress protection
      • DLC Listed (Standard or Premium qualification depending on SKU — verify at designlights.org)

      LED Characteristics

      • Long-life, high-efficacy, surface-mount LEDs
      • 100,000-hour lifespan based on IES LM-80 results and TM-21 calculations
      • Color uniformity per ANSI C78.377-2017
      • 5000K for 520W models; tunable white 2200K–6500K for RGBW models
      • 16+ million color options on RGBW models via Lightcloud Blue

      Construction

      • Precision die-cast aluminum housing
      • Clear polycarbonate lens
      • Polyethylene Terephthalate (PET) reflector
      • Continuous tilting yoke mount (standard); slipfitter, square beam, and rail kits sold separately
      • Powder coated finish for high durability
      • Mercury and UV free; RoHS-compliant components
      • 3G vibration rating per ANSI C136.31
      • Minimum starting temperature: -40°F (-40°C)
      • Maximum ambient temperature: 104°F (40°C)

      Electrical

      • Driver: Constant Current, Class 1
        • GAME/GAMEB55: 120–277V, 50/60 Hz
        • GAME/480 & GAMEB55/480: 208–480V, 50/60 Hz
      • 0–10V dimming down to 10% (Lightcloud Blue models do not require a 0–10V circuit)
      • Surge protection: 20kV
      • THD: 8.9% at 120V / 5.2% at 277V (GAME); 8.4% at 120V / 5.2% at 277V (GAMEB55); ~7.8–8.8% at 480V
      • Power Factor: 99.8% at 120V / 98.0% at 277V (GAME & GAMEB55); ~96.4% at 480V

      Lighting Controls (Lightcloud Blue)

      • Bluetooth Mesh — no gateway or hub required
      • Features: ON/OFF, dimming, color tuning, schedules, SmartShift
      • iOS and Android app available
      • Optional upgrade to Lightcloud Enterprise for cellular/Zigbee mesh with remote commissioning, demand response, and BACnet integration
    Technical specification
    • Unique ref.gameon-sports-light
    • Product familyExterior Lighting
    • Product groupSports Lights
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States