Publish your products
H22 Field-Adjustable High Bay 100W - 240W
H22 Field-Adjustable High Bay 100W - 240W
H22 Field-Adjustable High Bay 100W - 240W

    H22 Field-Adjustable High Bay 100W - 240W

    Field-Adjustable High Bay with Adjustable Beam Angle

    KEY FEATURES

      • Power and CCT tunable fixture in two sizes:
        • H22: 150/120/100W
        • H22XL: 240/200/150W
      • CCT: 3000/4000/5000K adjustable
      • Built in optics adjustable with a switch: 105°/90°/60°
      • Input voltage: 120-277V and 480V
      • Suitable for wet locations
      • Battery backup sold seperately: EMHB30 and EMHB40/480
      • Compatible with all existing sensors for H17 (PIR40, MVS50, PIR40/LCB, MVS50/LCB)
      • 5-years, limited warranty
    Specification
      • LED CHARACTERISTICS
        • LEDs
          • Long-life, high-efficacy, discrete, surface-mount LEDs
        • Color Consistency
          • 7-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
        • Color Uniformity
          • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
      • COMPLIANCE
        • UL Listed
          • Suitable for wet locations
        • NSF
          • NSF certified by public health and safety
        • IK Ratings
          • IK10 rated for protection against impact
        • DLC Listed
          • This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
      • CONSTRUCTION
        • Cold Weather Starting
          • The minimum starting temperature is -40°C (-40°F)
        • Cold Weather Starting for Battery Backup
          • The minimum starting temperature is 0°C (32°F)
        • Maximum Ambient Temperature
          • H22, H22/480 and H22XL/480 : Suitable for use in up to and 50°C (122°F)
          • H22XL : Suitable for use in up to and 45°C (104°F)
        • Maximum Ambient Temperature for Battery Backup
          • Suitable for use in up to 50°C (122°F)
        • Mounting
          • Comes standard with a hanging hook and a 6-foot cord. Heavy-duty 3/4"-14 NPT hook and 3/4"-14 pendant mount capable (pendant by others).
        • Housing
          • Precision die-cast aluminum
        • Lens
          • Polycarbonate
        • Green Technology
          • Mercury and UV free. RoHs-compliant components.
        • Finish
          • Formulated for high durability and long lasting color
        • IP Rating:
          • Ingress protection rating of IP69K for high-pressure and hightemperature cleaning
      • ELECTRICAL
        • Drivers:
          • Constant Current, Class 1, 120-277V, 50/60 Hz,
          • H22:
            • 150W: 120V: 1.17A, 208V: 0.68A, 240V: 0.61A, 277V: 0.39A
            • 120W: 120V: 0.78A, 208V: 0.56A, 240V: 0.50A, 277V: 0.45A
            • 100W: 120V: 0.82A, 208V: 0.48A, 240V: 0.43A, 277V: 0.39A
          • H22XL:
            • 240W: 120V: 1.99A, 208V: 1.12A, 240V: 0.97A, 277V: 0.86A
            • 200W: 120V: 1.66A, 208V: 0.96A, 240V: 0.84A, 277V: 0.74A
            • 150W: 120V: 1.29A, 208V: 0.75A, 240V: 0.65A, 277V: 0.59A
          • Constant Current, Class 1, 480V, 50/60 Hz,
          • H22:
            • 150W: 480V: 0.32A
            • 120W: 480V: 0.27A
            • 100W: 480V: 0.23A
          • H22XL:
            • 240W: 480V: 0.51A
            • 200W: 480V: 0.44A
            • 150W: 480V: 0.34A
        • Dimming Driver:
          • Driver includes wiring for 0-10V dimming systems. Dim as low as 10%.
        • Battery Backup:
          • Battery backup will operate the LED Lamp for 90 minutes if power falls.
          • Wired for 120-277V.
        • Emergency Light Loss Factor: (120-277V)
          • H22:
            • 150W: 23.3%
            • 120W: 27.6%
            • 100W: 31.3%
          • H22XL
            • 240W: 15.7%
            • 200W: 17.7%
            • 150W: 21.8%
          • Emergency Light Loss Factor: (480V)
          • H22:
            • 150W: 28.1%
            • 120W: 33.5%
            • 100W: 39.0%
          • H22XL
            • 240W: 18.2%
            • 200W: 21.0%
            • 150W: 26.8%
        • Surge Protection: 4kV + 6kV
      • FIELD ADJUSTABLE
        • Field Adjustable:
          • H22: 150/120/100W - Factory default 150W
          • H22X: 240/200/150W - Factory default 240W
        • Color Temperature: 3000/4000/5000K - Factory default 4000K
        • Beam Angle: 105°/90°/60° - Factory default 90°
      • PERFORMANCE
        • Lifespan
          • 100,000-Hour LED lifespan based on IES LM-80 results and TM-21 Calculations
      • OTHER
        • Warranty
          • The RAB 5-year, limited warranty covers light output, driver performance and paint finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty


    Technical specification
    • Unique ref.h22-field-adjustable-high-bay
    • Product familyInterior Lighting
    • Product groupHigh Bay
    • TypeObject (single object)
    • Date of publishing2025-07-17
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States