Publish your products
HAZL34 Linear High Bay Lighting Hazardous Locations
HAZL34 Linear High Bay Lighting Hazardous Locations

    HAZL34 Linear High Bay Lighting Hazardous Locations

    KEY FEATURES

    • Available in 2 ft and 4 ft models:
      • 2 ft: 40W
      • 4 ft: 80W and 120W
    • Available CCT: 5000K
    • Voltage rating 120-277V. 480V also offered in 80W models
    • Pendant mount (pendant by others), chain mount and yoke mount standard.
    • Ceiling mount kits sold separately
    • Designed to perform in the areas with hazardous vapor and gases
    • Wire guards available for both the sizes
    • IP66 rated
    • UL Listed for wet location
    • 5-Year, no-compromise warranty
    • Certified for use in Class I, Division 2, Groups A, B, C, D
    Specification
      • COMPLIANCE
        • UL Listed
          • Suitable for wet locations. Certified to UL standard 1598 and 844
        • DLC Listed
          • This product is on the Design Lights Consortium (DLC) Qualified Products List and is eligible for rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
        • IP Listing
          • IP66 rated
      • LED CHARACTERISTICS
        • LEDs
          • Long-life, high-efficacy, discrete, surface-mount LEDs
        • Color Consistency
          • 7-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
        • Color Uniformity
          • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
      • CONSTRUCTION
        • Cold Weather Starting
          • The minimum starting temperature is -40°C (-40°F)
        • Maximum Ambient Temperature
          • Suitable for use in up to 65°C (149°F)
        • Mounting
          • All models come standard with three mounting options—pendant mount (pendant by others), chain mount, and a yoke bracket for surface mount. A separate kit is available for ceiling mount.
        • Housing
          • Aluminum
        • Reflector
          • Polycarbonate
        • Gasket
          • Silicone
        • Tilt Increment
          • 45° (yoke bracket)
        • Green Technology
          • Mercury and UV free. RoHs-compliant components.
        • Finish
          • Formulated for high durability and long lasting color
        • EFFECTIVE PROJECTED AREA (EPA)
          • EPA: 1.0008 ft², 1.992 ft², 1.992 ft²
      • ELECTRICAL
        • Drivers:
          • Constant Current, Class 2, Class P, 120-277V, 50/60 Hz
            • Various specifications listed for different wattages
          • Constant Current, Class 2, Class P, 480V, 50/60 Hz
            • Various specifications listed for different wattages
        • Dimming Driver:
          • Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
        • THD:
          • Various specifications listed for different wattages
        • Power Factor:
          • Various specifications listed for different wattages
        • Surge Protection
          • L/N-PE: 10kV, L-N: 6kV
        • Temperature Ratings:
          • Various specifications listed for different models
      • PERFORMANCE
        • Lifespan:
          • 100,000-Hour LED lifespan based on IES LM-80 results and TM-21 calculations
      • OTHER
        • Buy American Act Compliance:
          • RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the BUY American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.
        • Warranty
          • The RAB 5-year, no-compromise warranty covers light output, color stability, driver performance, paint finish and labor. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.
    Technical specification
    • Unique ref.hazl34-linear-high-bay-lighting-hazardous-locations
    • Product familyInterior Lighting
    • Product groupHigh Bay
    • TypeObject (single object)
    • Date of publishing2024-11-06
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Linear lights
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 55 00
    • CSI MasterFormat 2014 TitleSpecial Purpose Lighting
    • OmniClass Number23-35 47 11 19 19
    • OmniClass TitleHazardous Light Emitting Diode Lighting Fixtures

    Region availability

    North America
    United States