Publish your products
P1 Player One Sports Light
P1 Player One Sports Light
P1 Player One Sports Light
P1 Player One Sports Light

    P1 Player One Sports Light

    • Sports lights available in following models:
      • P1SRGB: 480W
      • P1S: 500W
      • P1M: 600W
      • P1L: 850W
      • P1XL: 1200W
    • CCT: 5700K except 480W. 480W models tunable RGB.
    • Standard yoke mount. Slipfitter mount, square beam mount, and rail
    • mounting kits sold separately.
    • Available NEMA beam spread of 2HX2V, 3HX3V & 4HX4V
    • Suitable for wet locations
    • 120-277V & 200-480V dimming driver. P1XL only available in 200-480V.
    • Lightcloud Controller optional
    • 10-year limited warranty
    Specification
      • CONSTRUCTION
        • Cold Weather Starting: Minimum starting temperature is -40°C (-40°F)
        • Maximum Ambient Temperature: Suitable for use in up to 50°C (122°F)
        • Housing: Precision die-cast aluminum
        • Mounting:
          • Standard Yoke Mount.
          • Drivers can be mounted on the fixture bracket on top of the cross arms or remotely on the poles using driver mounting bracket accessories.
          • Slipfitter mount, square beam mount and rail mounting kits sold separately.
        • Tilt Increment: Continuous tilting with 5 degree increments
        • Lens: Polycarbonate
        • Gasket: Silicone
        • Green Technology: Mercury and UV free. RoHs-compliant components.
        • Finish: Formulated for high durability and long lasting color
        • NEMA: NEMA beam spread of 2HX2V, 3HX3V & 4HX4V
        • IP Rating: Ingress protection rating of IP65 for dust and water
        • EPA
      • TECHNICAL SPECIFICATIONS
        • PERFORMANCE
          • MODEL 0° 15° 25° 45° 60° 75° 90°
            • P1S 1.29 1.29 1.43 1.71 1.87 2.0 2.10
            • P1M 1.29 1.29 1.43 1.71 1.87 2.0 2.10
            • P1L 1.67 1.75 1.89 2.25 2.48 2.66 2.77
            • P1XL 1.67 1.75 1.89 2.25 2.48 2.66 2.77
            • P1RGB 1.29 1.29 1.43 1.70 1.87 2.0 2.07
      • LED CHARACTERISTIC
        • LEDS: Long-life, high-efficacy, surface-mount LEDs
        • Color Uniformity: RAB's range of Correlated Color Temperature follows the guidelines of the American National Standards for Specifications for the Chromaticity of Solid State Lighting (SLL) Products, ANSI C78.377-2017.
      • COMPLIANCE
        • UL Listed: Suitable for wet locations
        • DLC Listed: This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
        • Model# Product ID Model# Product ID
          • P1S S-9DCGGH P1S/480 S-F7B6ZQ
          • P1S 2HX2V S-PL8YHP P1S/480 2HX2V S-2FTHKL
          • P1S 3HX3V S-T8W5F5 P1S/480 3HX3V S-0HPWPH
          • P1M S-51FM2M P1M/480 S-ZWXHP5
          • P1M 2HX2V S-J1SR7K P1M/480 2HX2V S-KWBDB1
          • P1M 3HX3V S-K2CRW3 P1M/480 3HX3V S-H3LFFS
          • P1L S-PCL0MK P1L/480 S-Y6191J
          • P1L 2HX2V S-PXGSD9 P1L/480 2HX2V S-TFMDCP
          • P1L 3HX3V S-65507D P1L/480 3HX3V S-YGB35J
          • P1XL/480 S-X4VKFB
          • P1XL/480 2HX2V S-ZW7SC9
          • P1XL/480 3HX3V S-SF1WMX
      • ELECTRICAL
        • Drivers: Constant Current, Class 1, 120-277V, 50/60 Hz
          • P1S: 120V: 4.31A 208V: 2.48A, 240V: 2.15A, 277V: 1.86A
          • P1M: 120V: 5.20A 208V: 3.01A, 240V: 2.61A, 277V: 2.29A
          • P1L: 120V: 6.96A 208V: 4.00A, 240V: 3.45A, 277V: 3.01A
          • P1RGB: 120V: 4.28A 208V: 2.46A, 240V: 2.12A, 277V: 1.84A
        • Drivers: Constant Current, Class 1, 200-480V, 50/60 Hz
          • P1S/480: 208V: 2.54A 240V: 2.19A, 277V: 1.89A, 480V: 1.09A
          • P1M/480: 208V: 3.01A 240V: 2.61A, 277V: 2.26A, 480V: 1.31A
          • P1L/480: 208V: 4.18A 240V: 3.63A, 277V: 3.15A, 480V: 1.86A
          • P1XL/480: 208V: 6.15A 240V: 5.33A, 277V: 4.61A, 480V: 2.65A
          • P1RGB: 208V: 2.45A 240V: 2.12A, 277V: 1.84A, 480V: 1.05A
        • Dimming Driver: Driver includes wiring for 0-10V dimming systems. Dim as low as 10%.
        • Surge Protection: 120-277V: 10kV and 200-480V: 20kV
    Technical specification
    • Unique ref.p1-player-one-sports-light
    • Product familyExterior Lighting
    • Product groupSports Lights
    • TypeObject (single object)
    • Date of publishing2025-05-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit