Publish your products
RADIANCE Vanity Lighting
RADIANCE Vanity Lighting
RADIANCE Vanity Lighting

    RADIANCE Vanity Lighting

    Construction

    • Product Type: Architectural Vanity Light
    • Sizes: 18" and 24" vanity bath bar
    • Shape: Cylindrical housing and lens with a curved decorative diffuser
    • Housing Material: Brushed aluminum
    • Finish Options: Brushed Nickel, Black, and Brass
    • Lens: Frosted white polycarbonate lens

    Installation

    • Method: Wall bracket and wire nuts included; attaches to standard junction box
    • Orientation: Horizontal or vertical
    • Mounting: Wall mounting with included junction box bracket and hardware

    Electrical

    • Dimmable: Yes, down to 5% on compatible TRIAC/ELV dimming systems
    • Input Voltage: 120V (Brushed Nickel & Black) / 120–277V (Brass model only)
    • Operating Frequency: 60 Hz
    • Operating Temperature: -4°F to 104°F (-20°C to 40°C)
    • THD: <50%
    • Power Factor: >0.9
    • Flicker: <30%

    LED Characteristics

    • Wattages: 3 selectable wattages (18": 16W/12W/8W — 24": 20W/15W/10W)
    • Color Temperature: Field-adjustable via dip switch — 2700K / 3000K / 3500K / 4000K / 5000K (3000K factory default)
    • CRI: >90
    • Beam Angle: 120°
    • R9 Value: >50 (high color performance)
    • Color Consistency: <7-step MacAdam Ellipse binning
    • Color Stability: Warranted to shift no more than 200K over 5 years
    • Color Uniformity: Follows ANSI C78.377-2017 guidelines
    • Lifespan: 50,000 hours

    Compliance

    • UL Listed: Tested by Intertek; compliant with accepted national standards
    • Environment Rating: Damp rated (indoor dry and damp environments)
    • California Title 24 JA8: Compliant
    • CEC Status: Lawful for sale in California
    • LM-79 / LM-80: Independently tested per IESNA standards
    • FCC: Complies with Part 15 of FCC Rules
    • RoHS: Mercury-free, UV-free, RoHS-compliant components
    • ADA Compliant: Yes

    Dimensions & Weight

    • V1-18 / V1-18B / V1-18BR: 18" length — 2.43 lbs
    • V1-24 / V1-24B / V1-24BR: 24" length — 3.09 lbs

    Warranty

    • 5-year no-compromise warranty covering light output, color stability, driver performance, and fixture finish
    Technical specification
    • Unique ref.radiance-vanity-lighting
    • Product familyInterior Lighting
    • Product groupVanity Lighting
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States