Publish your products
RBAY17 Ultra-Economy, Field-Adjustable, Linear High Bay Lighting
RBAY17 Ultra-Economy, Field-Adjustable, Linear High Bay Lighting

    RBAY17 Ultra-Economy, Field-Adjustable, Linear High Bay Lighting

    KEY FEATURES

    • Ultra-economy, low profile, lightweight high bay
    • Available in three different sizes with field-adjustable wattage and CCT to give you 9 SKUs in 1
      • RBAY17S : 14" (130/100/80W) - Default wattage: 130W
      • RBAY17M: 20" (260/220/160W) - Default wattage: 260W
      • RBAY17L: 39" (400/320/260W) - Default wattage: 400W
      • CCT: 5000/4000/3500K - Default CCT: 4000K
    • Voltage rating: 120-277V. 480V available.
    • Includes a sensor port to easily install standard or lightcloud blue
    • enabled PIR/MVS sensors. Multi-sensor remote sold seperately
    • Wire guards, surface and pendant mount kits available
    • Battery backup available
    • 5-year, limited warranty
    Specification
      • COMPLIANCE
        • UL Listed
          • Suitable for damp locations
        • DLC Listed
          • This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
      • CONSTRUCTION
        • Cold Weather Starting
          • The minimum starting temperature is -20°C (-4°F)
        • Cold Weather Starting for Battery Backup
          • The minimum starting temperature is 0°C (32°F)
        • Maximum Ambient Temperature
          • Suitable for use in up to 50°C (122°F)
        • Maximum Ambient Temperature for Battery Backup
          • Suitable for use in up to 60°C (140°F)
        • Emergency Light Loss Factor
          • RBAY17S: 0.07
          • RBAY17M: 0.062
          • RBAY17L: 0.13
        • Lens
          • Polycarbonate lens
        • Housing
          • Die-cast aluminum
        • Reflector
          • Polycarbonate
        • IP Rating
          • IP20 rated
        • Mounting
          • Comes standard with V-hooks for chain mounting. Accessories available for pendant and surface mounting (purchased separately).
        • Green Technology
          • Mercury and UV free. RoHs-compliant components.
        • Finish
          • Formulated for high durability and long-lasting color
      • LED CHARACTERISTICS
        • LEDs
          • Long-life, high-efficacy, discrete, surface-mount LEDs
        • Color Uniformity
          • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
      • ELECTRICAL
        • Drivers:
          • Constant Current, Class 1, 120-277V, 50/60 Hz
            • Various specifications listed for RBAY17S, RBAY17M, and RBAY17L models
          • Constant Current, Class 1, 480V, 50/60 Hz
            • Various specifications listed for RBAY17S, RBAY17M, and RBAY17L models
        • Dimming Driver:
          • Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
        • Surge Protection:
          • 120-277V: L-N: 6kV; L/N-GND: 6kV
          • 480V: L-N 10kV; L/N-GND: 6kV
        • THD:
          • Various specifications listed for RBAY17S, RBAY17M, and RBAY17L models
        • Power Factor:
          • Various specifications listed for RBAY17S, RBAY17M, and RBAY17L models
      • PERFORMANCE
        • Lifespan
          • 100,000-Hour LED lifespan based on IES LM-80 results and TM-21 calculations
      • OTHER
        • Warranty
          • The RAB 5-year, limited warranty covers light output, driver performance, and paint finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.
        • Buy American Act Compliance:
          • RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the BUY American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.
    Technical specification
    • Unique ref.rbay17-ultra-economy-field-adjustable-linear-high-bay-lighting
    • Product familyInterior Lighting
    • Product groupHigh Bay
    • TypeObject (single object)
    • Date of publishing2024-11-06
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Linear lights
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States