Publish your products
Rada Tec 1000T Waschtisch-Thermostatarmatur
RADA

Rada Tec 1000T Waschtisch-Thermostatarmatur

CHARACTERISTICS Optoelectronic thermostatic mixer for washbasins Power supply via 6V lithium battery For standard tap hole with Ø35mm Automatic shutdown when the battery voltage is low Hygiene flushing function every 24 hours for 1 minute Adjustable run-on time Flow rate 6 l / min at 3 bar DESCRIPTION Electronic thermostatic basin mixer with infrared sensor, with thermostat for individual temperature selection and automatic hygiene flushing function every 24 hours for 1 minute, with 6 V battery type CRP2
Specification
  • • Fitting body: chrome-plated brass • Internal components: stainless steel, brass, plastic • Connection hoses: Flexible connection hoses made of. Stainless steel with silicone inner tube 3/8 ”, DN10 union nuts • Cold water: 5 - 20 ° C • Hot water: 50 - 70 ° C (briefly up to 85 ° C) • Minimum line pressure: 0.5 bar • Maximum line pressure: 5 bar • Volume flow: 6 l / min at 3 bar • Runtime: depending on the dwell time in the detection range of the infrared sensor • Follow-up time: 1 second (factory setting). 0.3 - 11 seconds (in 12 steps) • Anti-blocking time, automatic switch-off after 2 minutes • Sensor range: 140mm ± 5% adjustable 50 - 200mm (in 24 steps) • Short-term: continuous run 120 seconds • Ambient temperature: 4 - 60 ° C • Protection class: IP65 according to EN60529
Technical specification
  • Unique ref.21930057
  • Product familySanitary
  • Product groupWashstand
  • TypeObject (single object)
  • Date of publishing2025-10-29
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationObject

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom