Publish your products
Rada 120 Mono-Control System
RADA

Rada 120 Mono-Control System

Wall mounted active infra-red sensor, control module and solenoid valve for single washbasin or shower.
Specification
  • Product Reference

    Rada Mono Control MC120 Operating System (1.1495.009)

    Accessories

    Rada Universal 12V AC Transformer

    Standard product features

    Operation:

    • When the sensor is activated, a signal is sent to the Rada mono-control module, which in turn energises the solenoid valve.

    • The solenoid valve opens, allowing water to flow to the outlet.

    • The duration of the flow can be pre-selected during installation by the adjustment of an integral timing dial, via the mono-control module.

    • The sensor can also be used to switch off the water supply before the pre-set time.

    • The solenoid valve is supplied complete with an integral isolator and filter.

    Materials:

    • Wall mounted sensor: Chrome plated durable engineering plastic with shatterproof plastic sensing window.

    • Solenoid valve: Fibreglass polyamide body.

    Pressure:

    • Solenoid valve: 0.20 - 10 bar.

    Electrical:

    • Sensor protection class: Electronic module IP65.

    • Supply voltage: 12V AC + 10% 50/60Hz, via Rada Universal 12V AC transformer (not included).

    • Power consumption: 6 VA.

    Operating temperatures:

    • Ambient temperature range: 5–40°C.

    • Maximum humidity: 80%.

    Accessories:

    • Rada 308 transformer.

Technical specification
  • Unique ref.Rada-120-Mono-Control-System
  • Product familySanitary
  • Product groupOther Sanitary
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
  • Height (mm)84
  • Width (mm)84
  • Depth (mm)22
Related
  • Material mainPlastic
  • Material secondaryPolyamide
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Other
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_81
  • Uniclass 2015 DescriptionShower thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom