Publish your products
GP-Link 3m barrier with Soundguard sound barrier
GP-Link 3m barrier with Soundguard sound barrier
GP-Link 3m barrier with Soundguard sound barrier
GP-Link 3m barrier with Soundguard sound barrier
GP-Link 3m barrier with Soundguard sound barrier
GP-Link 3m barrier with Soundguard sound barrier
GP-Link 3m barrier with Soundguard sound barrier
GP-Link 3m barrier with Soundguard sound barrier
GP-Link 3m barrier with Soundguard sound barrier
GP-Link 3m barrier with Soundguard sound barrier
    Ramudden
    Archived

    GP-Link 3m barrier with Soundguard sound barrier

    The Soundguard is a lightweight, mobile and easily installed temporary sound barrier that reduces sound up to -24dB. Due to its light weight and easy montage, long distances are installed in short hours.

    After installation, the reduced sound level and insight protection gives the workers an unprecedented work environment in terms of actual safety as well as the massively increased perception of safety. The sound barrier also reduces noises from the work site, making life easier for nearby residents.

    The system is highly modular. Use soundguard sections with windows or add another soundguard section, a fence or barbed wire on top. 

    If the barrier needs to be angled over 6 degrees, the system comes with components for that as well, so no modification to the system needs to be done.

    Technical specification
    • Unique ref.barrier_gplink3msoundguard
    • Product familyBarriers
    • Product groupGP-link
    • TypeAssembly (multiple objects)
    • Date of publishing2020-03-24
    • Edition number1
    • Height (mm)2200
    • Width (mm)3000
    • Depth (mm)450
    Related
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1565
    Classification
    • BIMobject CategoryConstruction - Site Construction
    • IFC classificationObject
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit