Unique ref.: | STEEL_OUT_80 |
---|---|
Brand: | Rare |
Product family: | STEEL OUT |
Product group: | Shower Trays |
Width (mm): | 800 |
Height (mm): | 75 |
Date of publishing: | 2019-04-12 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.raresistemidoccia.com/en/shower-bases/steel |
---|---|
Installation instructions: | https://www.raresistemidoccia.com/uploads/files/steel/STEEL-OUT.pdf |
COBie Product Data Sheet: | |
Product certification: | https://www.raresistemidoccia.com/en/downloads |
Technical description: | https://www.raresistemidoccia.com/uploads/files/steel/RARE-RARE-Technical-... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/rare-sistemi-doccia/product/steel_out_80
Material main: | Steel |
---|---|
Material secondary: | Wood |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Sanitary - Shower trays |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Sanitary ware |
UNSPSC code: | 301815 |
Uniclass 1.4 Code: | L72143 |
Uniclass 1.4 Description: | Shower trays |
Uniclass 2.0 Code: | PR-35-06-84 |
Uniclass 2.0 Description: | Shower Trays |
Uniclass 2015 Code: | Pr_40_20_06_84 |
Uniclass 2015 Description: | Shower trays |
NBS Reference Code: | 35-06-84 |
NBS Reference Description: | Shower Trays |
OmniClass Number: | 23-31 17 00 |
OmniClass Title: | Showers |
Name | Value |
---|---|
Depth | 800 mm |
Material | Steel ; Wood |
Width | 783 mm — 1966 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Steel ; Wood |
BIMobject®