Publish your products
Ravatherm SW Flat Roof 150

Ravatherm SW Flat Roof 150

TERRACE ROOF BOARD

PRODUCT DESCRIPTION
It is used for heat, sound and moisture insulation on terrace roofs.
It is an uncoated rockwool plate.
It is offered to the market in shrink packages.

AREAS OF USAGE
· All wooden and metal roofs
· All kinds of terraces.

APPLICATION
· It is applied on the vapor barrier for thermal insulation purposes.

Specification

  • Thickness (mm)Dimensions (mm)kg/m2
    Thermal Resistance
    Compressive strength
    30
    600x1200
    4,50
    0,86

    >= 35kPa

    40

    600x1200
    6,00

    1,14

    >= 40kPa
    50
    600x1200
    7,50
    1,43
    >= 45kPa
    60
    600x1200
    9,00
    1,71
    >= 55kPa

    80

    600x1200
    12,00
    2,29
    >= 60kPa
    100
    600x1200
    15,00
    2,86
    >= 80kPa

Technical specification
  • Unique ref.Ravatherm-SW-Flat-Roof-150
  • TypeBuilding Material
  • Date of publishing2025-09-12
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

Asia
Türkiye