Publish your products
XFIIRE Condensing Water Heaters, 300B-1000B
Raypak

XFIIRE Condensing Water Heaters, 300B-1000B

XFIIRE™ is built with stainless steel water-tube construction, versatile design and adaptive controls on an intuitive VERSA IC® touchscreen display. The XFIIRE is engineered for performance, efficiency and with Raymote™ access to keep you connected and informed.* Meet the demand of daily life with the XFIIRE hydronic or domestic hot water heater for buildings, schools, multi-family housing, gyms and more.

  • VERSA IC Intelligence with Raymote Access*
  • Instant visibility of heater status and internal service light
  • Stainless steel water-tube heat exchanger technology
  • Up to 96.5% efficiency for maximum performance

Product Controls

Raypak’s VERSA IC touchscreen enables modulating temperature control, safety limits, and ignition programming into one user-friendly integrated control platform. With self-learning features that prevent equipment damage, this automated controller is easy to set-up, understand, and use, making it as close to plug and play as possible.  Allows easy to use cascade control of up to 8 units.

The VERSA IC system can be remotely monitored through the Raymote mobile app or web dashboard. With touch-of-a-button access to vital information, Raymote gives you:Real time service notifications to keep you informed.View and manage your Raypak systems at multiple sites.Instant visibility to historical data and performance reports.

*Raymote is an optional feature that can be added to the XFIIRE. The inclusion of Raymote includes 1 year of service. Raymote retrofit kits available for installed products with the VERSA IC touchscreen.

Specification
  • Stainless steel water-tube construction, versatile and adaptive controls. Designed for ease of maintenance. 

    • Up to 96.5% thermal efficiency at full rate 
    • 100% factory fire-tested 
    • VERSA IC® modulating controller with 4.3" color touchscreen display 
    • Raymote™ remote connectivity - optional 7:1 turndown 
    • Fault history with full diagnostics 
    • Status display lighting in logo on front panel 
    • Cascade up to 8 heaters - no external sequencer required 
    • Modbus RTU BMS port 
    • Maximum outlet water temperature: 180°F 
    • Maximum setpoint 160°F 
    • Zero side clearance to combustibles 
    • Indoor/outdoor construction - standard 
    • PVC, CPVC, polypropylene or stainless steel venting certified 
    • Vent protection with vent temperature sensor 
    • Limited 5-year heat exchanger warranty 
    • SCAQMD rule 1146.2 certified ultra-low NOx, < 20 PPM 
    • Proudly assembled in the USA
Technical specification
  • Unique ref.XFIIRE-Condensing-Water-Heaters-300B-1000B
  • Product familyBoilers & Water Heaters
  • Product groupDomestic Hot Water Heaters
  • Date of publishing2021-06-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationHeat Exchanger
  • ETIM CodeEC010868
  • ETIM NameGas-fired water heater
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code22 34 00
  • CSI MasterFormat 2014 TitleFuel-Fired Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit