Publish your products
Alape Circa Above Counter Basin 360mm Terra Matte Gravel
Alape Circa Above Counter Basin 360mm Terra Matte Gravel
Alape Circa Above Counter Basin 360mm Terra Matte Gravel
Alape Circa Above Counter Basin 360mm Terra Matte Gravel
    Reece

    Alape Circa Above Counter Basin 360mm Terra Matte Gravel

    Alape have perfected the art of shaping spaces through German engineering precision. With thin edges and the stunning neutral colour, Circa will become the bathroom centrepiece. Pressed from a single sheet of steel and coated 3 times in a glass ceramostahl glazing, the Alape Circa Vessel Basin epitomises the beauty that is Alape.
    Technical specification
    • Unique ref.1806078
    • Product familyAlape
    • Product groupCirca
    • TypeObject (single object)
    • Date of publishing2022-05-11
    • Edition number1
    • Height (mm)125
    • Width (mm)362
    Related
    • Material mainEnamelled Steel
    • Weight Net (Kg)3.3
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia
    New Zealand