Publish your products
Geberit Sigma50 Dual Flush Button Concrete Look/Black Chrome
Geberit Sigma50 Dual Flush Button Concrete Look/Black Chrome
Geberit Sigma50 Dual Flush Button Concrete Look/Black Chrome
Geberit Sigma50 Dual Flush Button Concrete Look/Black Chrome
    Reece

    Geberit Sigma50 Dual Flush Button Concrete Look/Black Chrome

    With a rich history of innovative thinking, Geberit has grown to be a market leader throughout the world. Incorporating Swiss know-how and luxury into its advanced range of hidden cisterns and buttons, Geberit enables clean, sophisticated bathroom designs with the highest levels of sustainability. With a plate that almost appears to float in front of the wall the Geberit Sigma50 is a combination of uncompromising functionality and aesthetics, reduced to the absolute minimum. The design features harmonious proportions and a frameless surface made of high quality materials, strong contoured plates and the finest craftsmanship.
    Technical specification
    • Unique ref.1836019
    • Product familyGeberit
    • Product groupSigma50
    • TypeObject (single object)
    • Date of publishing2026-08-11
    • Edition number1
    • Height (mm)164
    • Width (mm)246
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Toilet Accessories

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit