Publish your products
Omvivo Neo Solid Surface Wall Basin Double Bowl No Taphole 1400mm White
Omvivo Neo Solid Surface Wall Basin Double Bowl No Taphole 1400mm White
Omvivo Neo Solid Surface Wall Basin Double Bowl No Taphole 1400mm White
Omvivo Neo Solid Surface Wall Basin Double Bowl No Taphole 1400mm White
    Reece

    Omvivo Neo Solid Surface Wall Basin Double Bowl No Taphole 1400mm White

    The Neo range by Omvivo combines function with exclusive, uncomplicated design. Inspired by the needs and desires of the modern family, Neo vanities are contemporary and highly adaptable with superior quality. The Neo Solid Surface Wall Basin will be the perfect addition to the modern bathroom.
    Technical specification
    • Unique ref.1967617
    • Product familyOmvivo
    • Product groupNeo
    • TypeObject (single object)
    • Date of publishing2022-06-10
    • Edition number1
    • Height (mm)155
    • Width (mm)1400
    • Depth (mm)450
    Related
    • Material mainSolid surface
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia