Publish your products
Franke Flash Flx621 Double Bowl Sink Only Right Hand Drain-Left Hand Bowl
Franke Flash Flx621 Double Bowl Sink Only Right Hand Drain-Left Hand Bowl
    Reece

    Franke Flash Flx621 Double Bowl Sink Only Right Hand Drain-Left Hand Bowl

    Technical specification
    • Unique ref.2008346
    • Product familyFranke
    • Product groupFlash
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Height (mm)160
    • Width (mm)1160
    • Depth (mm)500
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit