Publish your products
Clark Edgeline MKII Flushline Laundry Trough 42 Litre 1 Taphole Left Hand Stainless Steel
Clark Edgeline MKII Flushline Laundry Trough 42 Litre 1 Taphole Left Hand Stainless Steel
    Reece

    Clark Edgeline MKII Flushline Laundry Trough 42 Litre 1 Taphole Left Hand Stainless Steel

    A sweeping, smooth flush laundry tub. The Edgeline MKII Laundry Trough features a unique curved back and rear mounted waste for that slimline, modern laundry look.
    Technical specification
    • Unique ref.2046238
    • Product familyClark
    • Product groupEdgeline Mk II
    • TypeObject (single object)
    • Date of publishing2023-12-19
    • Edition number1
    • Height (mm)200
    • Width (mm)580
    • Depth (mm)470
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia