Publish your products
Milli Meld Edit Glass Shelf 450mm Brushed Gold
Milli Meld Edit Glass Shelf 450mm Brushed Gold
    Reece

    Milli Meld Edit Glass Shelf 450mm Brushed Gold

    The Milli Meld Edit Glass Shelf offers a sleek and practical storage solution for modern bathrooms. Its minimalist design combines balanced straight lines with soft curves, creating a refined aesthetic that pairs seamlessly with contemporary tapware and accessories. Available in a range of premium brushed finishes including bronze, gold, gunmetal, and nickel, as well matte black, and polished chrome, it provides flexibility to complement any bathroom style. Crafted from high-quality materials for durability, the Milli Meld Edit Glass Shelf delivers everyday convenience with timeless elegance.
    Technical specification
    • Unique ref.2265661
    • Product familyMilli
    • Product groupMeld Edit
    • TypeObject (single object)
    • Date of publishing2022-09-29
    • Edition number1
    • Width (mm)450
    • Depth (mm)120
    Related
    • Material mainBrass
    • Weight Net (Kg)1.15
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Oceania
    Australia