Publish your products
Posh Domaine 600mm x 800mm Polished Edge Mirror
Posh Domaine 600mm x 800mm Polished Edge Mirror
    Reece

    Posh Domaine 600mm x 800mm Polished Edge Mirror

    The Domaine range combines great design with affordable customisation. The Posh Domaine Mirror offers a functional and stylish bathroom mirror that can be installed vertically or horizontally to complement any bathroom vanity perfectly.
    Technical specification
    • Unique ref.2304685
    • Product familyPosh
    • Product groupDomaine
    • TypeObject (single object)
    • Date of publishing2022-05-24
    • Edition number1
    • Height (mm)800
    • Width (mm)600
    • Depth (mm)4.8
    Related
    • Material mainMirror Glass
    Classification
    • BIMobject CategorySanitary - Mirrors

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit