Publish your products
ISSY Z8 500mm x 50mm x 930mm Rectangle Mirror
ISSY Z8 500mm x 50mm x 930mm Rectangle Mirror
ISSY Z8 500mm x 50mm x 930mm Rectangle Mirror
    Reece

    ISSY Z8 500mm x 50mm x 930mm Rectangle Mirror

    Crafted by Zuster, an Australian designer and manufacturer synonymous with high-quality bespoke furniture, the ISSY Z8 Butterfly is defined by cleverly integrated luxuries. The ISSY Z8 Butterfly Mirror is made of the finest American Oak timber and copper-free mirror - a beautiful addition to your bathroom. The Z8 Butterfly Mirror can also be customised, allowing you to achieve your ultimate designer look.
    Technical specification
    • Unique ref.2321773
    • Product familyISSY
    • Product groupZ8 Butterfly
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Height (mm)930
    • Width (mm)500
    • Depth (mm)50
    Related
    • Weight Net (Kg)8.2
    Classification
    • BIMobject CategorySanitary - Mirrors

    Region availability

    Oceania
    Australia