Publish your products
Posh Domaine 1500mm Wall Hung Twin Vanity Unit All-Drawer Double Bowl Ceramic Top
Posh Domaine 1500mm Wall Hung Twin Vanity Unit All-Drawer Double Bowl Ceramic Top
Posh Domaine 1500mm Wall Hung Twin Vanity Unit All-Drawer Double Bowl Ceramic Top
    Reece

    Posh Domaine 1500mm Wall Hung Twin Vanity Unit All-Drawer Double Bowl Ceramic Top

    The Domaine Vanity range combines great design with affordable customisation. Reflect your own personal style with an endless combination of sizes, finishes and benchtop options. With a clean double drawer design for maximum storage, the Posh Domaine All-Drawer Twin 1500mm Wall Hung Vanity features a ceramic top with double integrated basins and a fresh white interior.
    Technical specification
    • Unique ref.2350686
    • Product familyPosh
    • Product groupDomaine
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Height (mm)565
    • Width (mm)1520
    • Depth (mm)465
    Classification
    • BIMobject CategorySanitary - Storage

    Region availability

    Oceania
    Australia