Publish your products
Posh Solus MK3 Double Bowl Undermount Sink, No Taphole, Stainless Steel
Posh Solus MK3 Double Bowl Undermount Sink, No Taphole, Stainless Steel
Posh Solus MK3 Double Bowl Undermount Sink, No Taphole, Stainless Steel
Posh Solus MK3 Double Bowl Undermount Sink, No Taphole, Stainless Steel
    Reece

    Posh Solus MK3 Double Bowl Undermount Sink, No Taphole, Stainless Steel

    Posh is all about practical products that everyone in the home can enjoy. Designed to withstand the rigours of daily living, the Posh Solus MK3 Double Undermount Sink offers a practical solution for busy sink spaces with seamless integration and the ability to easily wipe down benches into the bowl.
    Technical specification
    • Unique ref.2402566
    • Product familyPosh
    • Product groupSolus MK3
    • TypeObject (single object)
    • Date of publishing2022-05-30
    • Edition number1
    • Height (mm)200
    • Width (mm)780
    • Depth (mm)450
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit