Publish your products
Memo Harper 1 3/4 Butler Sink Fireclay Matte Black
Memo Harper 1 3/4 Butler Sink Fireclay Matte Black
Memo Harper 1 3/4 Butler Sink Fireclay Matte Black
Memo Harper 1 3/4 Butler Sink Fireclay Matte Black
    Reece

    Memo Harper 1 3/4 Butler Sink Fireclay Matte Black

    Everyone can enjoy a touch of the classics with the Memo Harper Butler Sink, a generously proportioned double butler sink bringing you the best of farmhouse chic. Made from Fine Fireclay, Harper sinks are both beautiful and reliable offering reversible designs with the classic front or a unique flair with the farmhouse front to complete your traditional kitchen design. Just add a basket waste in your preferred finish (sold separately)
    Technical specification
    • Unique ref.2402965
    • Product familyLAUFEN
    • Product groupINO
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (mm)258
    • Width (mm)838
    • Depth (mm)460
    Related
    • Material mainFireclay
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    Oceania
    Australia