Publish your products
Posh Domaine Trough 45L with Bypass 2 Taphole Stainless Steel
Posh Domaine Trough 45L with Bypass 2 Taphole Stainless Steel
Posh Domaine Trough 45L with Bypass 2 Taphole Stainless Steel
Posh Domaine Trough 45L with Bypass 2 Taphole Stainless Steel
    Reece

    Posh Domaine Trough 45L with Bypass 2 Taphole Stainless Steel

    The Posh Domaine Trough with Bypass fuses style with function. Suitable for inset and undermount installation the Domaine Trough is ideal for any laundry. The 304 Grade Stainless Steel Domaine Trough includes a basket waste and two 42mm tapholes. The Posh Domaine trough is the ultimate solution for any laundry space.
    Technical specification
    • Unique ref.2408001
    • Product familyPosh
    • Product groupDomaine
    • TypeObject (single object)
    • Date of publishing2022-05-30
    • Edition number1
    • Width (mm)600
    • Depth (mm)500
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit