Publish your products
Memo Freya Mega Bowl Sink No Taphole Granite Black
Memo Freya Mega Bowl Sink No Taphole Granite Black
Memo Freya Mega Bowl Sink No Taphole Granite Black
Memo Freya Mega Bowl Sink No Taphole Granite Black
Memo Freya Mega Bowl Sink No Taphole Granite Black
Memo Freya Mega Bowl Sink No Taphole Granite Black
Memo Freya Mega Bowl Sink No Taphole Granite Black
Memo Freya Mega Bowl Sink No Taphole Granite Black
    Reece

    Memo Freya Mega Bowl Sink No Taphole Granite Black

    Forged from natural elements, Freya is as hard wearing sink just as strong as she is strikingly beautiful. Available in bold Black and stunning White, Freya is created from 80 percent quartz, and is heat, scratch, impact, and stain resistant. Extend the functionality of your sink with Memo's sink accessories, cleverly designed to work perfectly with our sink range. Freya's the perfect fit for any kitchen with her flexible configurations, installation options and her bold look never goes out of style.
    Technical specification
    • Unique ref.2411004
    • Product familyMemo
    • Product groupFreya
    • TypeObject (single object)
    • Date of publishing2026-04-16
    • Edition number1
    • Height (mm)238
    • Width (mm)780
    • Depth (mm)460
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit