Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
reece/products/0bdbd785-62c0-4ce0-a536-041a9592e282
Home
Categories
Sanitary
Compound Units
Base Mini Laundry Trough & Cabinet 1 Taphole 32 litres Stainless Steel / White
Unavailable in United States
Reece
Follow
Base Mini Laundry Trough & Cabinet 1 Taphole 32 litres Stainless Steel / White
Classic and simple design, the Base Mini Laundry Trough and Cabinet is the perfect builder's choice and a trough and cabinet sure to suit any project.
Download
Technical specification
Technical specification
Unique ref.
9504721
Product family
Base
Product group
Base
Type
Object (single object)
Date of publishing
2022-03-31
Edition number
1
Height (mm)
870
Width (mm)
555
Links
Links
Product url
https://www.reece.com.au/product/-9504721
Related
Related
Material main
Stainless steel
Classification
Classification
BIMobject Category
Sanitary - Compound Units
Region availability
Oceania
Australia
Similar products
Reece
Mizu Drift MK2 Floor Mounted Bath Outlet Kit Brushed Brass
Download
DURAVIT AG
DE4939 D-Neo Vanity unit wall-mounted
4.5
(
33
)
Download
LAUFEN
LANI Vanity unit, 2 drawers, matches vanity washbasin
Download
ABI Interiors
Kairi Curved Fluted Vanity 1164mm
Download
Kohler
K-99568 Marabou® 42" bathroom vanity cabinet with 1 door and 4 drawers
Download
Kohler
K-99513 Damask® 24" wall-hung bathroom vanity cabinet with 2 doors
Download