Publish your products
American Standard Heron Semi Inset Basin 1 Taphole White
American Standard Heron Semi Inset Basin 1 Taphole White
American Standard Heron Semi Inset Basin 1 Taphole White
American Standard Heron Semi Inset Basin 1 Taphole White
American Standard Heron Semi Inset Basin 1 Taphole White
American Standard Heron Semi Inset Basin 1 Taphole White
American Standard Heron Semi Inset Basin 1 Taphole White
American Standard Heron Semi Inset Basin 1 Taphole White
American Standard Heron Semi Inset Basin 1 Taphole White
    Reece

    American Standard Heron Semi Inset Basin 1 Taphole White

    The American Standard Heron range focusses on modern timeless designs that value quality and the Heron Semi Inset Basin is no exception. This above counter basin is made of vitreous china and makes for a beautiful centrepiece in the bathroom space.
    Technical specification
    • Unique ref.9506464
    • Product familyAmerican Standard
    • Product groupHeron
    • TypeObject (single object)
    • Date of publishing2022-05-24
    • Edition number1
    • Height (mm)60
    • Width (mm)550
    • Depth (mm)460
    Related
    • Material mainFireclay
    • Weight Net (Kg)16
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit