Publish your products
American Standard Studio Round Close Coupled Toilet Suite (S Trap) with Standard Seat White (4 Star)
American Standard Studio Round Close Coupled Toilet Suite (S Trap) with Standard Seat White (4 Star)
American Standard Studio Round Close Coupled Toilet Suite (S Trap) with Standard Seat White (4 Star)
    Reece

    American Standard Studio Round Close Coupled Toilet Suite (S Trap) with Standard Seat White (4 Star)

    With an unobtrusive, functional design, American Standard Studio is the choice for any bathroom need. The Studio Close Coupled Toilet Suite features a soft close quick release seat for safe closing and easy cleaning. An S or P trap setout for both wall or floor pipe outlets as well as the option of round of square cisterns, the Studio is a great retrofit option for the bathroom as well as new builds.
    Technical specification
    • Unique ref.9506994
    • Product familyAmerican Standard
    • Product groupStudio
    • TypeObject (single object)
    • Date of publishing2022-05-24
    • Edition number1
    • Height (mm)780
    • Width (mm)371
    Classification
    • BIMobject CategorySanitary - Toilets

    Region availability

    Oceania
    Australia