Publish your products
Caroma Forma Inset Vanity Basin 1 Taphole with Overflow
Caroma Forma Inset Vanity Basin 1 Taphole with Overflow
    Reece

    Caroma Forma Inset Vanity Basin 1 Taphole with Overflow

    With its refined design and practicality the Forma collection delivers a contemporary and stylish look that creates the perfect platform for any bathroom project. Featuring a contemporary styled thin rim and slotted overflow the Forma Inset Vanity Basin with no tap hole and overflow has been designed for the modern Australian home.
    Technical specification
    • Unique ref.9508000
    • Product familyCaroma
    • Product groupForma
    • TypeObject (single object)
    • Date of publishing2022-10-04
    • Edition number1
    • Height (mm)60
    • Width (mm)500
    • Depth (mm)400
    Related
    • Material mainCeramics
    • Weight Net (Kg)12
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit