Publish your products
Roca Inspira Undercounter Basin 494x390 without Overflow
Roca Inspira Undercounter Basin 494x390 without Overflow
    Reece

    Roca Inspira Undercounter Basin 494x390 without Overflow

    The Roca Inspira Undercounter Basin is a versatile design that celebrates the square lines of the Inspira range.
    Technical specification
    • Unique ref.9508668
    • Product familyRoca
    • Product groupInspira
    • TypeObject (single object)
    • Date of publishing2022-05-06
    • Edition number1
    • Height (mm)110
    • Width (mm)494
    • Depth (mm)390
    Related
    • Weight Net (Kg)11
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit