Publish your products
Omvivo Villa Oval Semi Inset Basin 485 Cove Grey
Omvivo Villa Oval Semi Inset Basin 485 Cove Grey
Omvivo Villa Oval Semi Inset Basin 485 Cove Grey
Omvivo Villa Oval Semi Inset Basin 485 Cove Grey
Omvivo Villa Oval Semi Inset Basin 485 Cove Grey
Omvivo Villa Oval Semi Inset Basin 485 Cove Grey
Omvivo Villa Oval Semi Inset Basin 485 Cove Grey
Omvivo Villa Oval Semi Inset Basin 485 Cove Grey
Omvivo Villa Oval Semi Inset Basin 485 Cove Grey
    Reece

    Omvivo Villa Oval Semi Inset Basin 485 Cove Grey

    Taking inspiration from exotic locations around the globe, the Villa collection evokes a tranquil, refined sentiment. The Villa Oval 485mm Semi Inset Basin comes with a matching plug and waste bringing true resort style to your bathroom. Available in 3 stunning finishes.
    Technical specification
    • Unique ref.9510697
    • Product familyOmvivo
    • Product groupVilla
    • TypeObject (single object)
    • Date of publishing2022-10-04
    • Edition number1
    • Height (mm)162
    • Width (mm)485
    • Depth (mm)380
    Related
    • Material mainSolid surface
    • Weight Net (Kg)5.8
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit