Publish your products
Kado Lussi 1800mm Double Wall Basin Side Shelf with Overflow No Taphole Matte White Solid Surface
Kado Lussi 1800mm Double Wall Basin Side Shelf with Overflow No Taphole Matte White Solid Surface
Kado Lussi 1800mm Double Wall Basin Side Shelf with Overflow No Taphole Matte White Solid Surface
Kado Lussi 1800mm Double Wall Basin Side Shelf with Overflow No Taphole Matte White Solid Surface
    Reece

    Kado Lussi 1800mm Double Wall Basin Side Shelf with Overflow No Taphole Matte White Solid Surface

    Combining solid surface stone, organic curves and contemporary lines, the Kado Lussi collection creates a highly visual and tactile bathroom range. Chosen for its ability to conform to organic shapes, the Lussi wall basins are made from a high-quality matte solid surface material. Each wall basin has been produced and finished by hand, with careful detail paid to every inch. Featuring an incredible sunken tap landing, the Lussi 1500mm double bowl wall basin can be paired with wall or bench mounted tapware to achieve your desired look.
    Technical specification
    • Unique ref.9511998
    • Product familyKado
    • Product groupLussi
    • TypeObject (single object)
    • Date of publishing2023-12-19
    • Edition number1
    • Height (mm)80
    • Width (mm)1800
    • Depth (mm)480
    Related
    • Material mainSolid surface
    • Weight Net (Kg)38
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia