Publish your products
Regency® Studio ES105 Electric Fireplace
Regency® Studio ES105 Electric Fireplace
Regency® Studio ES105 Electric Fireplace
Regency® Studio ES105 Electric Fireplace

    Regency® Studio ES105 Electric Fireplace

    Slim Electric Fireplace

    Mesmerising flame visuals. Ultra-realisitc artisanal log effects. Atmospheric mood lighting. Multi color LED up-lighting. The Studio provides all of these features and so much more to create the perfect ambience at just the touch of a button, with or without the heat. This model adds a unique touch to spaces while combining functionality with modern elegance.

    Designed with installation flexibility and versatility in mind, the Studio is Regency’s slimmest electric fireplace that brings you the convenience of electric heat and ambiance to even the smallest spaces of your home.

    These electric fireplaces are a favourite for feature media wall installations with the optional Mood Lighting System, which can be placed almost anywhere you see fit.

    ES105 Electric Fireplace Key Features:

    • Stunning, sleek 13" glass viewing height
    • Multi-Color LED Lighting System
    • 3 Distinct Flame Settings
    • Fuel Bed Lighting can be set to 14 glowing colors
    • Artfully Crafted Oak Log Set and Media (Included)
    • Programmable Thermostatic Remote Control (Included)
    • Up to 5,000 BTU Programmable Heating
    • Fully recessed without the need for trims providing a contemporary style
    • No chimney or gas line required
    • Perfect for any commercial or residential space, including apartments and condominiums
    • Optional realistic birch log set
    • Optional Mood Lighting Kit to match fireplace flames & create ambiance
    Specification
    • General Specifications

      Product SizeMedium
      Room SizeMedium
      Vent TypeNo Vent

      Viewing Dimensions

      Width (front)41 in.
      Height13 in.
      Depth7 1/2 in.
    Technical specification
    • Unique ref.es105-electric-fireplace
    • Product familyFireplaces
    • Product groupElectric Fireplaces
    • TypeObject (single object)
    • Date of publishing2023-11-03
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit