Publish your products
Regency® Cascades™ F2500 Wood Stove
Regency® Cascades™ F2500 Wood Stove

    Regency® Cascades™ F2500 Wood Stove

    Hybrid Catalytic Wood Burning Stove

    The Regency Cascades F2500-1 is more than a just a stove. This medium hybrid model creates a stunning picturesque background and contains a multitude of features that improve efficiency. The Eco-Boost triple burn technology provides astonishingly low emissions of 1.4 gram/hour while ensuring long burn times and maximum heating capacity. Its resilience coupled with the industry’s best warranty on both the stove and catalytic combustor, make the F2500-1 an exceptional model.

    New model includes: Crib wood tested unit, larger loading area, door & fire viewing area, wider & taller pedestal, metal catalyst, bigger ash drawer (when installing with legs).

    F2500 Wood Stove Key Features:

    • Large fire viewing area, with heat radiating ceramic glass
    • Wood-finished handle
    • Heavy duty cast hinges that will never bend or break
    • Solid forged steel adjustable cam lock ensures a tight door seal over time
    • Front mounted air adjustment & catalytic bypass
    • Air & bypass safe operation tool
    • Easy-to-read catalytic thermometer helps your stove reach maximum burn times & efficiency
    • High performance brick-lined firebox reflects heat
    • Non-obtrusive air wash curtain keeps glass clean
    • Welded ash lip will never bend or break
    • Rear heat deflector allowing for closer clearances
    • Mobile home* and alcove approved
    • Triple-burn technology creates longer and more complete burns
    • Backed by the industry’s most comprehensive Limited Lifetime Warranty
    • 10-year, 100% coverage on original catalyst
    • US Biomass Tax Credit Eligible (F2500-1)
    Specification
    • Energy Specifications
      Maximum BTUs/hr.83,000
      EPA-Tested BTUs/hr.29,795
      Higher Heating Value Efficiency (HHV)info78%
      Lower Heating Value Efficiency (LHV)85%
      General Specifications
      Product Size
      Medium
      Log Size18"
      Burn Time
      Up to 8 hrs
      Firebox Capacity
      2.3 cu. ft.
      Emissions (gms/hr)1.4
      View Area161 sq. in.
      Room SizeMedium
      Vent TypeDouble Wall Pipe
      Vent Size (Air Intake)N/A
      Vent Size (Exhaust)6"


      Unit Dimensions
      Width (Front)24 in.
      Height
      32 3/16 in.
      Depth20 in.

      Dimension Notes: *with Pedestal, cribwood tested unit

    Technical specification
    • Unique ref.f2500-wood-stove
    • Product familyFireplaces
    • Product groupWood Stove
    • TypeObject (single object)
    • Date of publishing2025-11-14
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodePr_70_60_36_97
    • Uniclass 2015 DescriptionWood-burning stoves
    • CSI MasterFormat 2014 Code10 35 13
    • CSI MasterFormat 2014 TitleHeating Stoves
    • OmniClass Number23-33 15 13
    • OmniClass TitleHeating Stoves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States